下载文档 () / 20

A200M2CAC

Eaton Freedom NEMA motor control starter, Non-reversing starter, 120 VAC coil voltage, 45A, Three-pole, Size 2, 7-1/2 hp at 115V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V, A200 series, Wired for Separate Control

常用规格

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M2CAC
UPC
786678231211
Product Length/Depth
8.2 in
Product Height
5 in
Product Width
6.1 in
Product Weight
4.2 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

产品规格

Accessories
Motor control
Coil voltage
120 VAC

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。