Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Self-sealing end fittings

Eaton’s self-sealing B-nut fittings provide sealing capability to limit fluid loss when hoses are disconnected from fluid connections.

Our self-sealing end fittings can be threaded onto a standard hose end interface, or as an integral end of the hose assembly. Also, they connect to standard threaded end fittings and do not require a specific configuration for the mating component.

如何从伊顿购买
Contact us