航空燃油泵

Engine feed boost pump

Eaton offers the commercial industry’s largest pump portfolio for widebody aircraft, including boost pumps used in all industry segments. Pumps are available in all installation types: cartridge/canister, in tank, inline, and input power AC and fixed and variable frequency DC. Designs also can incorporate controllers attached to the pump or remote. Pump variants are fitted on commercial and military aircraft.

Flow
= 7,000 – 130,000 lb/h
Pressure
= 8 - 30 PSID

核心功能

  • Various input power available: Fixed and variable frequency AC: 115, 230 VAC, DC: 28, 270 VDC
  • Controller options available
  • Can operate in inverted flight and negative G condition
  • Can be 25.981 compliant
  • Used on composite tanks and aircraft
productfamily.specification
productfamily.downloadlink
X
Download Close
Locate a distributor