Eaton’s motor transfer pump family includes in-tank, line and canister-mounted pumps that transfer fuel from tank to tank at required flow rates and pressures for commercial and military aircraft. Pumps can be AC induction or DC powered and perform efficiently at high climb rates and high cruising altitudes with all conventional aviation fuels. Pump motors typically incorporate thermal fuses to safely remove power in the event of overheating and can incorporate pressure switches to monitor pump performance. Eaton’s pump typically uses a mixed flow impeller and, if required, re-prime and vapor elimination features and can operate in dry running conditions.
Work with an Eaton expert to design a unique solution that meets your requirements.