航空阀门

Gravity filler cap & adapter

Eaton’s fuel filler adapter assembly uses the power of gravity to fill the airplane. Incorporating a flapper-type check valve, our adapter minimizes fuel loss in the event of fuel cap failures or cap losses. The flapper also prevents damage to the lower wing skin by limiting refueling nozzle insertion depth.

核心功能

  • Unique features of filler cap adapter
  • Mates with  60063 series fuel filler caps
  • Adapter mates with fuel filler cap per MIL-C-38373, size 3”, Type III, Class A
  • Check valve incorporated into adapter assembly
  • Provides for mechanical attachment of cap lanyard
productfamily.specification
productfamily.downloadlink
X
Download Close