Pressure refuel adapters are airframe-side parts that interface with ground refuel hoses and adapters to allow aircraft pressure refueling. Our most common 2.5-inch diameter adapter meets MIL-A-25896E requirements plus AS5877B, STANAG 3105 and other international standards.
Eaton’s adapter can include a cap and lanyard to protect the jawring interface, which conforms to MS24484 and includes a normally closed poppet valve that opens when the mating ground refuel nozzle is attached. Eaton’s family of refuel adapters features straight and 90-degree outlet tubes, various aircraft tube interfaces, and refuel adapters with manual override handles for aircraft with multiple refuel adapters.
Work with an Eaton expert to design a unique solution that meets your requirements.