Building on our poppet valve technology, Eaton’s thermal valves for heating and cooling applications minimize leakage rates over the valve’s long life. Valves are fully self-contained and can operate without outside signals or controls by using a thermal actuator that senses incoming fluid temperature and either opens or closes the valve. If tight operational control is required, Eaton can add a sensing line. Valves also can be controlled using an electrical signal and a solenoid valve.
Work with an Eaton expert to design a unique solution that meets your requirements.