Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Vent float valves

Eaton’s vent float valves prevent fuel from entering aircraft vent systems during adverse aircraft maneuvers and attitudes. Located between the tank and vent system, the valve is normally open when uncovered and closed if covered with fuel. If inverted, the valve closes to prevent fuel spillage in the event of a rollover.

核心功能

  • Prevents icing
  • Seals over a range of pitch and attitude angles
  • Allows a high ventilation flow rate at a low differential pressure drop
如何从伊顿购买
Contact us