Approach and Navigational Aids

EALK Elevated Approach Light/PK-30 Type

The EALK is a unidirectional elevated light which may be used as a clear or red approach light, a red end of runway light, and a green threshold light.

Certifications and compliances

  • ICAO ANNEX 14

Design features

  • Suitable for replacement of MB-2 lights per U.S. Air Force AFR 88-14 
  • Uses PK-30d low power consumption lamps 
  • Easy to install - mounts on a standard 2” (50mm) pipe and a frangible coupling or approach mast mounted 
  • Easy to relamp - special tools are not required 
  • Cast aluminum housing 
  • Easy to aim - uses precise aiming device with digital readout 
  • Sealed colored lens - eliminates need for filter and clips 
  • Shipped fully assembled 
  • Order 50133 aiming device separately (one per facility)
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close