KnowledgeSearch
Runway and Taxiway Elevated Lights

HRLI ICAO High Intensity Runway Light/Quartz

The HRLI ICAO High Intensity Runway Light is used for elevated runway edge lighting. 

Certifications and compliances

  • ICAO Annex 14, Figures A2-9, A2-10

Design Features

  • The HRLI is the same high quality light fixture as the Crouse Hinds ETL certified, FAA compliant light. 
  • The inner and outer glassware is engineered to produce a light beam that meets ICAO recom-mendations for 45 Meter or 60 Meter wide runways.
  • Uses a 6.6 amp quartz bi-pin or PK-30d lamp.
  • Cast Aluminum Housing painted yellow
  • Available in heights from 14 inches (350mm) to 30 inches (750mm).
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close
Locate a channel partner
Questions before you buy