Runway and Taxiway Elevated Lights

HRLQ High Intensity Runway Light/Quartz

The HRLQ High Intensity Runway Light is used for elevated runway edge lighting and elevated  threshold and end lighting. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-862 
  • UFC 3-535-01
  • USN NAVAIR 51-50AAA-2
  • NATO STANAG 3619

 

Design Features

  • ETL certified
  • Inner lens and outer globe to focus the main beam
  • Clamp band for the outer globe
  • Available with 1.5 inch or 2 inch thread frangible coupling with 1.5 inch column
  • Uses a 6.6A quartz bi-pin lamp for most applications
  • Cast aluminum housing painted yellow
  • Available in heights from 14 inches to 30 inches
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close