HSK Heat Shrink Kit features a mechanically tough polyolefin heat-shrinkable sleeve. The sleeve is designed so that one diameter will fit all common L-823 connector/cable combinations including cables as small as 0.360 inch diameter.
The 1-piece HSK sleeve is factory coated with a water-proof sealant at the ends only, leaving the L-823 connector clean and reenterable. The main purpose is to seal the L-823 connector/cable joint, not to seal the plug/receptacle mating.
The 2-piece HSK has sealant the full length. The crosslinked polyolefin sleeve provides excellent moisture, oil and fuel protection for L-823 connectors used in L-868 and L-867 bases, or direct buried. The sleeves are tough and withstand direct burial abuse.