Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

IAL Inset Approach Light

The IAL is an unidirectional inset approach light, inset threshold light and inset end light compliant to ICAO specifications. It is also a bidirectional ICAO threshold/ end fixture.

Certifications and compliances

  • ICAO ANNEX 14: Figures A2-1, A2-2, A2-3, A2-4, A2-8

Design features

  • Low profile, .50" (12 mm) 
  • Few parts to stock 
  • Easy to maintain – no sealant required for prism 
  • Pressure test plug for seal integrity verification 
  • Long lamp life – quartz halogen, 105W, 6.6 A
如何从伊顿购买
Locate a channel partner
Questions before you buy