KnowledgeSearch
Runway and Taxiway Inset Lights

PRO APF 12/8" L-852G IRGL Inset Runway Guard Light - LED

The PRO APF 12/8" IRGL is an inset runway guard light with or without a support ring. The IRGL fixture is used for runway incursion protection and traffic control on taxiways just before active runways. This fixture is suitable for use with Runway Status Light Program (RWSL). They are required for SMGCS operations during low visibility conditions as defined in FAA AC 150/5340-30 and AC 120-57A.These unidirectional lights are designed for use in all wealthier conditions with any kind of control system including the Digitrac Control and Monitoring System.     

Flexibility
Modular design makes fixtures easy to maintain with fewer parts to stock
Reliability
Built to withstand extreme temperatures, vibration, water, and dust
Efficiency
Significantly less energy consumption with LED

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-852G
  • FAA AC 150/5430-30 
  • EB67 Current Edition

Design Features

  • ETL certified
  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000h at 6.6 A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400 Hz PWM helps eliminate flicker perception
  • Compatible with all known CCR types
  • 3.5 Crest factor ensures compatibility with Series CCRs
  • 10kV/5kA surge protection
  • -40°C to +55°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • IEC Style 3, 6-13mm low protusion housing
  • Low profile, <.25" (6.35mm) – FAA Style 3
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close