KnowledgeSearch
Runway and Taxiway Inset Lights

PRO APF 12" ICAO IRELI Inset Runway Edge Light - LED

The PRO APF 12" ICAO IRELI is a bidirectional, high intensity inset runway edge light. The IRELI is used where taxiways intersect the runway and any other runway edge locations where it is impractical to use an elevated light. 

Certifications and compliance

  • ICAO Annex 14: Figure A2.8, A2.9 & A2.10

Design features

  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400 Hz PWM helps eliminate flicker perception
  • 10kV/5kA surge protection
  • -40°C to +85°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • Low profile, <0.25” (6.35mm) –FAA Style 3
  • Optional arctic kit
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close