KnowledgeSearch
Runway and Taxiway Elevated Lights

PRO APF TP312 MIRL Medium Intensity Runway Edge Light - LED

The PRO APF TP312 MIRL is an LED fixture used as a medium intensity runway edge light, medium intensity threshold/end light and displaced threshold light.

Certifications and compliances

  • Canada TP312 5th Edition - 5.3.22.9
  • Appendix 5B Table 5B-1 & Apprndix A 1.3/1.4

Design Features

  • WaveTrac™ technology reduces power consumption up to 60% compared to incandescent
  • Supports universal power supply found in PRO APF in-pavement fixtures for minimized supply stock
  • 40°C to +55°C operating temperature
  • Innovative design for ease of installation and maintenance
  • Removable nut secures glass dome to housing, allows for quick access to power supply and LED optical assembly
  • Built-in leveling bosses accept standard circular bubble level
  • Three screw leveling with hex head bolts
  • Available in installed heights of 14 inches (350mm), 24 inches (607mm) and 30 inches (759mm)
  • Compatible with 1.5" and 2" baseplate hubs
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Highly durable cast aluminum housing painted yellow
  • Up to 5-step constant current operation
  • External power cord and ground option for TP312 compatibility
  • Optional energy-efficient arctic kit utilizes filament applied directly to the glass dome to minimize energy losses
  • Frangible coupling with integral fluid barrier to prevent ambient precipitation from entering base
  • LED and electronics housed in IP67 rated assembly
  • Typical fixture in-rush voltage of 1.5V
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close