PRO APF Utility Omnidirectional Inset Edge Light - LED
The PRO APF Utility LED Omnidirectional Inset Edge Light is an airfield light used in a variety of general lighting applications, such as boundary markings, apron areas, heliport applications and alternate traffic areas.
Easy to maintain – no sealant required for prism or through feed assembly replacement
Pressure test plug for seal integrity verification
Long life LED
Direct replacement on existing circuit
It is recommended that caution be used during snowplow operations; use of a rubber tipped blade is recommended; fixture is not warranted against snowplow damage
Operates on 3-step or 5-step circuits, 50/60 Hz, 6.6A constant current
All voltage unit fixtures are supplied with mating receptacle
PRO Distributed Computer Control & Monitoring System (DCCMS)
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.