KnowledgeSearch
Runway and Taxiway Inset Lights

PRO III 12" L-850A,B RCL/TDZ Runway Centerline / Touchdown Zone Light

The PRO III 12" L-850A,B RCL/TDZ light does double duty as a runway centerline light and touch-down zone light. The RCL is a bidirec-tional light, typically clear/clear or clear/red, with two 48 W lamps. The TDZ is a clear unidirectional light, with a 48 W lamp. RCL/TDZ may be used for any category FAA or military runway. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-850A; L-850B
  • USN NAVAIR 51-50AAA-2
  • UFC 3-535-01

Design Features

  • ETL certified
  • Low Profile, < .25˝ (6mm) –FAA Style 3
  • High-strength aluminum optical assembly
  • Low Power Consumption
  • Few Parts to Stock
  • Beam Orientation can be easily changed to left or right toe-in
  • Easy to maintain – no sealant required for prism or feed-through assembly replacement
  • Pressure test plug for seal integrity verifi cation
  • External ground screw
  • Long Lamp Life – Quartz Halogen, 48 W
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close