KnowledgeSearch
Runway and Taxiway Inset Lights

PRO III 12" L-850C IREL Inset Runway Edge Light

The PRO III 12" L-850C IREL is a high intensity bidirectional inset runway edge light (using four 48 watt lamps.) This fixture is used where taxiways intersect the runway and any other runway edge locations where it is impractical to use an elevated light. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-850C
  • ICAO Annex 14: Fig. A2-9
  • UFC 3-535-01

Design Features

  • ETL certified
  • Low profile, < .25” (6mm) –FAA Style 3
  • Low power consumption
  • Few parts to stock
  • Beam orientation can be easily changed to left or right toe-in
  • Easy to maintain – no sealant required for prism or feed-through assembly replacement
  • Pressure test plug for seal integrity verification
  • Long Lamp Life  – Quartz Halogen, 48 W, 6.6A
  • High-strength forged aluminum
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close