Runway and Taxiway Inset Lights

PRO III 12" RCLI/TDZI Runway Centerline / Touchdown Zone Light - ICAO

The PRO III 12" RCLI/TDZI light is a multi-use fixture for use as a runway centerline, touchdown zone and rapid exit taxiway light. The RCLI is a unidirectional and bidirectional light; typically clear/clear or clear/red, with two 48W lamps. When used as a rapid exit taxiway light it uses one 48W lamp in a green/blank configuration. The TDZI is a clear unidirectional light, with one 48W lamp. The RCLI/TDZI may be used on any category ICAO or military runway. The REXI is a yellow unidirectional light primarily used as ground traffi c aid on taxiways to alleviate traffic.

Certifications and compliances

  • ICAO Annex 14: Fig. 2.5, 2.6 and 2.7

Design Features

  •  Low Profi le, < .25˝ (6mm) –FAA Style 3
  •  High-strength aluminum optical assembly
  •  Low Power Consumption
  •  Few Parts to Stock
  •  Beam Orientation can be easily changed to left or right toe-in
  •  Easy to maintain – no sealant required for prism or feedthrough assembly replacement
  •  Pressure test plug for seal integrity verifi cation
  •  Long Lamp Life – Quartz Halogen, 48 W
  •  Housing exceeds structural requirements of FAA AC 150/5345-46
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close