KnowledgeSearch
Runway and Taxiway Inset Lights

PRO III 8" RCLI/TDZI Runway Center / Touchdown / Rapid Taxi Light – ICAO

The PRO III 8" RCLI/TDZI/REXI light does triple duty as a runway centerline light, a touchdown zone light, or as a rapid exit taxiway light. The RCLI is a bidirectional light, typically clear/clear or clear/red, with two 48 W lamps. The TDZI is a clear unidirectional light, with a 48 W lamp. RCLI /TDZI may be used for any category ICAO, or military runway. The REXI is a yellow unidirectional light primarily used as ground traffic aid on taxiways to alleviate traffic. 

Certifications and compliances

  • ICAO Annex 14: Fig. 2.5, 2.6 and 2.7

Design Features

  • Low Profi le, < .25˝ (6mm) –FAA Style 3
  • High-strength aluminum optical assembly
  • Low Power Consumption
  • Few Parts to Stock
  • Beam Orientation can be easily changed to left or right toe-in
  • Easy to maintain – no sealant required for prism or feedthrough assembly replacement
  • Pressure test plug for seal integrity verifi cation
  • Long Lamp Life – Quartz Halogen, 48 W
  • Shallow Base
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close