KnowledgeSearch
Field Installation and Replacement Lamps

SIB-A12 Shallow Inset Light Base - 12" Aluminum

The SIB-A12 Shallow Inset Base is a load-bearing base designed to mount a 12˝ diameter inset fixture (11.25 dia. BC) into a taxiway or runway pavement location. 

Design features

  • Anodized cast aluminum - Eaton Crouse-Hinds recommends use with like metals
  • Vertical casting recesses prevent rotation in pavement when set into epoxy
  • Horizontal casting flange prevents base from lifting out of pavement when set into epoxy
  • Secondary plug(s) inside the base for ease of maintenance and light fixture removal on feed-thru versions
  • Mechanical feed-through with watertight seal
  • Includes plywood cover used during installation process and reusable mounting hardware
productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink
X
Download Close
Locate a channel partner
Questions before you buy