KnowledgeSearch
盒子和覆盖

4-11/16 Inch Steel Square Outlet Boxes, Covers, Extension Rings

Eaton’s Crouse-Hinds Division has assembled one of the most complete outlet box product lines in the business. We’ve been leading in quality and selection for decades and throughout the Crouse-Hinds series steel outlet box offering, you will find innovative products and solutions that save labor, cut material costs and increase productivity.

Our 4-11/16" steel square outlet boxes, covers and extension rings are for use in commercial and industrial conduit applications, where larger sized conductor or wiring devices are needed and additional volume is required.  

The boxes are also available in red for fire alarm applications.

Certifications and compliances

  • UL Listed

Design features

  • Ideal for exposed work applications, providing an easy method for the installation of electrical devices (switches, receptacles, fans, lights, etc.)
  • Raised ground screw location in the welded boxes saves time in installation
  • Concentric knockouts have a 1/2” and 3/4” knockout in the same location for customer flexibility
  • Knockouts are suitable for use without a bonding jumper in circuits above or below 250 volts
  • Available in two depths for differing cubic capacity requirements
  • Welded or drawn construction to match customer preference
  • Extensive cover offering to meet various customer applications and needs

Drawings and design support - boxes

productfamily.specification
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1-1/2" raised, 11.3 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 2" raised , 15.0 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Red painted, Blank, Steel, Flat blank, red
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 1/2" raised, with ears 2-3/4", 3.3 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 5/8" raised, with ears 2-3/4", 3.8 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 1" raised, with ears 2-3/4", 7.0 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1/4" raised, 1.8 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, Steel, 1-1/4" raised, with ears 2-3/4", 9.0 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1/2" raised, 3.3 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 3/4" raised, 5.0 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 5/8" raised, 4.5 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1" raised, 6.8 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, one device, Steel, 1-1/4" raised, 8.5 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 1/2" raised, 6.0 cubic inch capacity
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Raised surface, two device, Steel, 1-1/4" raised, 14.0 cubic inch capacity
Eaton Crouse-Hinds series square cover, 4-11/16" box, Raised surface, Steel, 4-11/16 to 4" adapter, 1/2” raised
Eaton Crouse-Hinds series square cover, 4-11/16" box, Red, Raised surface, Steel, 4-11/16 to 4" adapter, 1/2” raised
Eaton Crouse-Hinds series square cover, 4-11/16" box, Raised surface, Steel, 4-11/16 to 4" adapter, 3/4” raised
Eaton Crouse-Hinds series square cover, 4-11/16" box, Red, Raised surface, Steel, 4-11/16 to 4" adapter, 3/4” raised
Eaton Crouse-Hinds series square cover, 4-11/16" box, Flat, one device, Steel
Eaton Crouse-Hinds series Square Cover, 4-11/16", Natural, Steel, Air plenum, Flat ring double gasketed
Compare products ()
Highlight differences
Show only differences
Hide blank features