KnowledgeSearch
盒子和覆盖

4-Inch Steel Square Outlet Boxes, Covers, Extension Rings

Eaton’s Crouse-Hinds Division has assembled one of the most complete outlet box product lines in the business.  We’ve been leading in quality and selection for decades and throughout the Crouse-Hinds series steel outlet box offering, you will find innovative products and solutions that save labor, cut material costs and increase productivity.

Our 4" steel square outlet boxes, covers and extension rings are for use with conduit and are ideal for exposed work applications.  The boxes provide an easy method for the installation of electrical devices (switches, receptacles, fans, lights, etc.).

The boxes are also available in red for fire alarm applications.

Certifications and compliances

  • UL Listed

Design features

  • Raised ground screw location in the welded boxes saves time in installation
  • Available with pre-installed ground screws and pigtails for increased labor savings
  • Knockouts are suitable for use without a bonding jumper in circuits above or below 250 volts
  • Available in two depths for differing cubic capacity requirements
  • Welded or drawn construction to match customer preference
  • Extensive bracket and cover offering to meet various customer applications and needs

Drawings and design support - boxes

productfamily.specification
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, M bkt, 2 cable KOs, Double sided bkt, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Pack of 100, pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, 2 cable KOs, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Bulk pack of 100, pigtail, 30.3 cu in
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Ground screw installed, 30.3 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, Red, Welded, 2-1/8" depth, (4) 1/2", (2) 1/2" + 3/4" EKO end, Steel, (4) 1/2", (2) 1/2" + 3/4" EKO side, Ground screw, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 30.3 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom, Solid, 4" box, Red, Welded, 2-1/8" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (2) 1/2", (1) 1/2"+3/4" EKO side, Ground screw w/ pigtail lead, 30.3 cu in capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Red, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Red, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", SSB, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", SSB, Conduit (no clamps), Welded, 2-1/8", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Ground screw installed, 22.0 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, Stud brkt, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (4) 1/2", (2) 1/2"+3/4" EKO side, Ground screw, 22.0 cu inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, MSB bracket, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2" + 3/4" EKO end, Steel, (2) 1/2", (1) 1/2" + 3/4" EKO side, 22.0 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2)1/2", (2)3/4" bottom, Solid, 4" box, MSB stud, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (2) 1/2", (1) 1/2"+3/4" EKO side, Ground screw w/ pigtail, 22.0 cu in capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 22.0 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom, Solid, 4" box, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (4) 1/2", (2) 1/2"+3/4" EKO side, Ground screw w/ pigtail lead, 22.0 cu in capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Red, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", MSB, Red, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", SSB, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", SSB, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, Includes ground screw with pigtail lead, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), Drawn, 1-1/2", Steel, (4) 1/2", (6) 1/2", (1) 3/4" C, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (5) 1/2", 4", Conduit (no clamps), Drawn, 1-1/4", Steel, (12) 1/2", 18.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (5) 1/2", 4", Conduit (no clamps), Drawn, 1-1/2", Steel, (12) 1/2", 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (4) 1/2", (1) 3/4" C, 4", S, Conduit (no clamps), Welded, 3-1/2", Steel, (12) 1/2", (1) 3/4" C, 46.0 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features