盒子和覆盖

4-Inch Steel Square Outlet Boxes, Covers, Extension Rings

Eaton’s Crouse-Hinds Division has assembled one of the most complete outlet box product lines in the business.  We’ve been leading in quality and selection for decades and throughout the Crouse-Hinds series steel outlet box offering, you will find innovative products and solutions that save labor, cut material costs and increase productivity.

Our 4" steel square outlet boxes, covers and extension rings are for use with conduit and are ideal for exposed work applications.  The boxes provide an easy method for the installation of electrical devices (switches, receptacles, fans, lights, etc.).

The boxes are also available in red for fire alarm applications.

Certifications and compliances

  • UL Listed

Design features

  • Raised ground screw location in the welded boxes saves time in installation
  • Available with pre-installed ground screws and pigtails for increased labor savings
  • Knockouts are suitable for use without a bonding jumper in circuits above or below 250 volts
  • Available in two depths for differing cubic capacity requirements
  • Welded or drawn construction to match customer preference
  • Extensive bracket and cover offering to meet various customer applications and needs

Drawings and design support - boxes

productfamily.specification
Eaton Crouse-Hinds series Square Outlet Box, (8) 3/4", 4", Conduit (no clamps), Drawn, 2-1/8", Steel, (8) 3/4", Air plenum, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), Drawn, 2-1/8", Steel, (8) 1/2", (4) 3/4", Air plenum, 30.3 cubic inch capacity
Eaton Crouse-Hinds series Square Outlet Box, (8) 1/2", (4) 3/4", 4", Conduit (no clamps), Drawn, 2-1/8", Steel, (8) 1/2", (4) 3/4", Air plenum, 22.0 cubic inch capacity
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, 4 cable KOs, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4"E bottom KOs, Solid wire, M bracket, 4 cable KOs, Double sided bracket, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4"E side KOs, Pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4"E bottom KOs, Solid wire, H bracket, 4 cable KOs, Single sided bracket, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4"E side KOs, Pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4"E bottom KOs, Solid wire, 4 cable KOs, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 1 cable mgmt per conn, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+3/4"E bottom KO, Solid wire, M bkt, 4 cable KO, Dbl sided bkt, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4"E side KO, Pigtail, 1 cable mgt per conn, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, H bkt, 4 cable KOs, Single sided bkt, Steel, (4) 1/2", (4) 1/2" + 3/4" E side KOs, Pigtail, 1 cable mgmt per conn, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+3/4"E bottom KO, Solid wire, M bkt, 4 cable KO, Dbl sided bkt, (4) 1/2", (4) 1/2" + 3/4"E side KOs, Pigtail, 1 cable mgt backside support, 1 conn per add'l, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+3/4"E bottom KO, Solid, H bkt, 4 cable KO, Sngl sided bkt, Steel, (4) 1/2", (4) 1/2" + 3/4"E side KO, Pigtail, 1 cable mgt backside support, 1 conn per add'l, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, H bkt, 4 cable KOs, Single sided bkt, Steel, (4) 1/2", (4) 1/2" + 3/4" E side KOs, Pigtail, 1 backside support, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, 4 cable KOs, Welded, 2-1/8" depth, Steel, (4) 1/2", (4) 1/2" + 3/4" E side KOs, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, 2 cable KOs, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, M bracket, 2 cable KOs, Double sided bracket, Welded, Steel, 2-1/8" depth, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Pigtail, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, 2 cable KOs, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Pigtail, 1 cable mgmt per connector, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2)1/2", (2)1/2"+ 3/4"E bottom KO, Solid wire, M bkt, 2 cable KO, Dbl sided bkt, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4"E side KO, Pigtail, 1 cable mgmt per conn, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+ 3/4"E bottom KO, Solid wire, M bkt, 2 cable KO, Dbl sided bkt, (6) 1/2", (4) 1/2" + 3/4"E side KO, Pigtail, 1 cable mgt backside supp, 1 conn per addl. conn, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square box, (2) 1/2", (2) 1/2"+ 3/4"E bottom KO, Solid wire, M bkt, 2 cable KO, Double sided bkt, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KO, Pigtail, 1 backside supp, 30.3 cu in
Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, 2 cable KOs, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, 30.3 cu in
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, 4" box, MSB bracket, Red, Welded, 2-1/8" depth, (4) 1/2", (2) 1/2" + 3/4" EKO end, Steel, (2) 1/2", (1) 1/2" + 3/4" EKO side, 30.3 cubic inch capacity
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom, 4" box, MSB stud brkt, Red, Welded, 2-1/8" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (2) 1/2", (1) 1/2"+3/4" EKO side, Ground screw w/ pigtail, 30.3 cu in capacity
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, MSB bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, 4" box, MSB stud bracket, Red, Welded, 2-1/8" depth, (4)1/2", (2) 1/2"+3/4" EKO end, Steel, (2) 1/2", (1) 1/2"+3/4" EKO side, Ground screw, 30.3 cubic inch capacity
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, MSB bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, 30.3 cu in
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, S bracket, Double bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, S bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Stranded wire, S bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes fork terminal, 30.3 cu in
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Ground bump, S bracket, Single bracket, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, 30.3 cu in
Eaton Crouse-Hinds series 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, Welded, 2-1/8" depth, Steel, (8) 1/2", (4) 1/2" + 3/4" E side KOs, Includes pigtail, 30.3 cu in
Compare products ()
Highlight differences
Show only differences
Hide blank features