盒子和覆盖

5-Inch Steel Square Low Voltage Outlet Boxes and Covers

Designed for use with rigid/IMC and EMT conduit, these 5" steel boxes are suitable for audio, video, data and power applications in healthcare, education, commercial and government facilities.

Certifications and compliances

  • UL Listed

Design features

  • Large cubic capacity: 67 cubic inches
  • Various knockout combinations and grounding terminations
  • Application-specific color options are available – red (fire signal applications) and blue (telecommunications)
  • 5" square series adapter plate (TP5CP) accommodates the use of readily available 4" square box covers, mud rings and tile rings

Standard materials

  • Steel (.0625 (G60) galvanized)
  • Finish – natural, blue or red painted
productfamily.specification
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Red painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (12) 1/2" + 3/4" C, 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Blue painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (12) 1/2" + 3/4" C, 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (12) 1/2" + 3/4" C, 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Red painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1/2", (8) 1", 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Blue painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1/2", (8) 1", 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1/2", (8) 1", 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Red painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1" + (4) 1-1/4", 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Blue painted, Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1" + (4) 1-1/4", 67.0 cubic inch capacity
Eaton Crouse-Hinds series outlet box, (3)- 1/2", (2) 3/4", 5", Conduit (no clamps), Welded, 2-7/8", Galvanized steel, (4) 1" + (4) 1-1/4", 67.0 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close