盒子和覆盖

HomeRunner Junction Boxes

Crouse-Hinds series HomeRunner junction boxes are designed specifically for commercial construction applications to provide a spacious, flexible junction box for terminating home runs and other electrical wiring.  Its patented clamping design is third-party certified for use with AC, MC, MCI-A or non-metallic sheathed cable, making it the most flexible, convenient, labor savings junction box available.

Ease of installation
No field punching or connectors
Flexibility
Use with AC, MC, MCI-A, NM or EMT
Durability
Welded steel construction

Certifications and compliances

  • For U.S. and Canada: CSA File No. 248782
  • Certified to UL50 and UL514B, and CSA C22.2 No. 18.3-04 & No. 40-M1989

Design features

  • Designed and approved for use with AC, MC, MCI-A, NM or EMT
  • Patented clamping feature eliminates the need for field punching/drilling of knockouts and installation of connectors
  • Welded steel construction provides strong, dependable service and large cubic capacity for ease of wiring
  • Standard surface or flush cover options – eliminates the need for custom covers
  • Multiple mounting holes and knockouts for installation flexibility
  • Combination eccentric knockouts on sides for quick and easy access; combination KOs in the back of the box are ideal for applications where joist spacing is too tight for side entry
  • Terminal cup washer and flanged nut provide quick, easy service ground termination or attachment of grounding bus bar
  • Optional stud bracket for direct mounting to steel or wood studs
  • Kick stand far side support available with HR080803

Standard materials

  • Enclosure and cover – pre-galvanized steel
  • Hardware – zinc plated steel
productfamily.specification
0
分类标准
()
productfamily.downloadlink