Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn HFS Hazardous Area Device Box and Cover

Pauluhn HFS hazardous area device box and cover from Eaton's Crouse-Hinds Division are designed for use in hazardous locations.  

Made with heavy wall construction with a neoprene gasket that resists petroleum and provides a watertight seal.

Constructed from cast copper-free aluminum.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIC
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III
  • Type 4
  • Conforms to IP66
  • ABS
  • UL1604 - Electrical Equipment for Class I & II, Division 2 and Class III
  • UL1203 - Explosive and Dust-ignitionproof
  • CSA Class 4418 02
  • CSA Class 4418 82

Design features

  • Heavy wall construction
  • Field installation of terminal block
  • Field drilling and tapping
  • Rear NPT entry available
  • Two heavy duty mounting pads
  • Grounding lug with cast in slots for wire retention
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Raised hub height allows for easy installation of cable glands

Standard materials

  • Box – cast copper-free aluminum
  • Hardware – stainless steel
  • Gasket – one-piece silicone
如何从伊顿购买
Locate a channel partner
Questions before you buy