盒子和覆盖

Steel Gang Boxes and Covers

Crouse-Hinds series steel gang boxes and covers save time in installation – no need to gang boxes together.  They are ideal for use where a number of wiring devices are to be centrally located.

Certifications and compliances

  • UL Listed

Design features

  • Available in two-gang through six-gang
  • Available in two depths: 1-5/8" and 2-1/2"
  • Designed with 1/2" and 3/4" concentric KOs for use with a wide variety of wiring methods
  • Gang boxes accept two styles of covers – flat and raised device cover
productfamily.specification
Eaton Crouse-Hinds series Gang Box, (3) 1/2", (2) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Two-gang, (2) 1/2", (2) 3/4", 45.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Three-gang, (3) 1/2", (2) 3/4", 58.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Four-gang, (3) 1/2", (3) 3/4", 70.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Five-gang, (4) 1/2", (3) 3/4", 85.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 1-5/8", (1) 1/2", (1) 3/4", Steel, Six-gang, (4) 1/2", (4) 3/4", 95.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (3) 1/2", (2) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Two-gang, (2) 3/4", (1) 1", 71.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Three-gang, (4) 3/4", (1) 1", 90.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Four-gang, (2) 3/4", (2) 1", 110.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Five-gang, (3) 3/4", (2) 1", 132.0 cubic inch capacity
Eaton Crouse-Hinds series Gang Box, (6) 1/2", (4) 3/4", 2-1/2", (1) 3/4", (1) 1", Steel, Six-gang, (3) 3/4", (3) 1", 150.0 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink