KnowledgeSearch
盒子和覆盖

Steel Octagon Boxes, Covers, Adjustable Bar Hangers and Ceiling Pans

Crouse-Hinds series steel octagon outlet boxes, covers, adjustable bar hangers and ceiling pans can be used in the installation of ceiling or wall lighting fixtures or as a junction box.  A variety of labor saving mounting brackets are available that allow for easy positioning of the octagon box along studs or joists.  The adjustable bar hangers allow the octagon box to be located anywhere along the length of the bar.

Certifications and compliances

  • UL Listed
productfamily.specification
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/2", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, 9.0 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, 3-1/4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, Extension ring, 9.0 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/4", S, set 1/2", NM clamps, 9.0 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/4", NM clamps, 11.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 3-1/4", NM clamps, Two screw ears, 9.0 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, 4", 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series outlet box, , (5) 1/2", 4", Includes ground screw with pigtail lead, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 1-1/2", Steel, (4) 3/4", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 1-1/2", Steel, (2) 1/2", (2) 3/4", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series outlet box, , (3) 1/2", (2) 3/4", 4", 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", C, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (5) 1/2", 4", S, set 1/2", Conduit (no clamps), 1-1/2", Steel, (3) 1/2", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, 4", Conduit (no clamps), 1-1/2", Steel, (4) 1/2", Fixture rated, Extension ring, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 1-1/2", Steel, (2) 1/2", (2) 3/4", Fixture rated, Extension ring, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (4) 1/2", Fixture rated, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", (4) 1/2", Includes ground screw with pigtail lead, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (4) 3/4", Fixture rated, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", (4) 3/4", Includes ground screw with pigtail lead, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (2) 1/2", (2) 3/4", Fixture rated, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Includes ground screw with pigtail lead, 21.5 cubic inch capacity
Eaton Crouse-Hinds series octagon outlet box, (3)1/2", (2)3/4" bottom KOs, 4" box, Stud brkt, Red, Conduit (no clamps), Welded, 2-1/8" depth, (2) 3/4" end KOs, Steel, (2) 1/2" side KOs, Ground screw w/ pigtail lead, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Red painted, Conduit (no clamps), 2-1/8", Steel, (2) 1/2", (2) 3/4", Fixture rated, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (4) 1", Fixture rated, 21.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", 4, NM clamps, 1-1/2", Steel, (2) 1/2", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", 4, NM clamps, 1-1/2", Steel, (2) 1/2", Side nail holes, fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", C, 4, NM clamps, 1-1/2", Steel, (2) 1/2", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", S, set 1/2", 4, NM clamps, 1-1/2", Steel, (1) 1/2", Fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", 4, NM clamps, 1-1/2", Steel, (2) 1/2", Two screw ears, fixture rated, 15.5 cubic inch capacity
Eaton Crouse-Hinds series Octagon Outlet Box, (1) 1/2", 4", F, set 1/2", 4, NM clamps, 1-1/2", Steel, (1) 1/2", Fixture rated, 15.5 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features