KnowledgeSearch
盒子和覆盖

Steel Switch Boxes

Crouse-Hinds series steel switch boxes house electrical devices, switches and outlets.  They are available in non-gangable or gangable configurations.  Boxes are certified for use in the U.S. and Canada.

Certifications and compliances

  • UL Listed
  • CSA Listed (specific SKUs only)

Design features

  • Available in multiple box depths from 2" to 3-1/2" 
  • Options available for use with conduit, non-metallic cable, and armoured and metal-clad cable
  • Gangable
  • Extensive brackets available to meet various customer applications and needs
productfamily.specification
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", 2-3/4", (1) 1/2", Steel
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-3/4", (1) 3/4", Steel, (1) 3/4", Ears, Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", Conduit (no clamps), 2-3/4", (1) 3/4", Steel, (1) 3/4", Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-3/4", (1) 1/2", Steel, (1) 1/2", Ears, Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-3/4", (1) 3/4", Steel, (1) 3/4", Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-3/4", (1) 1/2", Steel, (1) 1/2", Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", 2, AC/MC clamps, 2-3/4", 2-cable, Steel, (1) 1/2", Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, AC/MC clamps, 2-3/4", 2-cable, Steel, (1) 1/2", Ears, Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", 2, NM clamps, 2-3/4", 2-cable, Steel, (1) 1/2", Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, NM clamps, 2-3/4", 2-cable, Steel, (1) 1/2", Ears, Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", NM clamps, 2-3/4", 2-cable, Steel, Gangable, 14.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 3-1/2", (2) 3/4", Steel, (2) 3/4", Ears, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 3-1/2", (2) 1/2", Steel, (2) 1/2", Ears, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 3-1/2", (2) 3/4", Steel, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, AC/MC clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Pigtail, ears, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 3-1/2", (2) 1/2", Steel, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 7/8", 2, AC/MC clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, AC/MC clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Ears, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 7/8", 2, NM clamps, 3-1/2", Steel, Ground pigtail, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 7/8", 2, NM clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/2", 2, NM clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, NM clamps, 3-1/2", Steel, Ears and Ground pigtail, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, NM clamps, 3-1/2", (1) 1/2" , Steel, (2) 1/2", Ears, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, NM clamps, 3-1/2", Steel, Gangable, 18.0 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Hold-Tite, Conduit (no clamps), 2-1/2", (1) 1/2", Steel, Ears, Gangable, 12.5 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", Conduit (no clamps), 2-1/2", (1) 1/2", Steel, (1) 1/2", 1 side, Gangable, 12.5 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", F, set 1/2", Conduit (no clamps), 2-1/2", Steel, Gangable, 12.5 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-1/2", (1) 1/2", Steel, (1) 1/2", Ears, Gangable, 12.5 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 2-1/2", (1) 1/2", Steel, Ears, Gangable, 12.5 cubic inch capacity
Eaton Crouse-Hinds series Switch Box, Snap-in, Conduit (no clamps), 2-1/2", (1) 1/2", Steel, (1) 1/2", Ears, Gangable, 12.5 cubic inch capacity
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close