Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Weatherproof Outlet Boxes and Covers

Crouse-Hinds series weatherproof outlet boxes and covers are for use in branch circuit wiring in wet, damp or dry locations.  Offering durability and corrosion resistance, they are available in single-, two- and three-gang and round outlet boxes.  A large variety of extension adapters and self-closing covers in one- and two-gang configurations is also available.

Certifications and compliances

Outlet boxes, round boxes, extensions & adapters, covers:
  • UL File No. E-121488
  • CSA C22.2 No. 18
  • cULus (round boxes and toggle switch covers only)
  • Complies with NEC Article 406.9(B)(1)
  • NEMA 3R

Receptacle/cover combinations and complete kits:

  • cULus File No. E-324138
  • Complies with NEC Article 406.9(B)(1)
  • NEMA 3R

Design features

  • Durable die cast aluminum construction for long product life
  • Powder paint finish for corrosive environments
  • Tapered NPT hubs
  • Boxes and extension adapters supplied with mounting hardware, lugs and closure plugs
  • Boxes include pre-installed ground screw
  • Covers are self-closing with gaskets to provide weatherproof protection when device not in use

 

Standard materials

  • Boxes – die cast aluminum
  • Self-closing covers – die cast aluminum
  • Toggle switch covers – die cast aluminum
  • Lamp holder covers – die cast aluminum
  • Blank covers – steel
  • Gaskets – polyethylene foam