Crouse-Hinds series weatherproof outlet boxes and covers are for use in branch circuit wiring in wet, damp or dry locations. Offering durability and corrosion resistance, they are available in single-, two- and three-gang and round outlet boxes. A large variety of extension adapters and self-closing covers in one- and two-gang configurations is also available.
Receptacle/cover combinations and complete kits: