KnowledgeSearch
盒子和覆盖

Wet Location Covers for Device Boxes

Crouse-Hinds series WLRS, WLRD and WLGF wiring device covers are designed to meet NEC Code requirements for wet and damp locations.  They are suitable for use in industrial, commercial and residential areas as a general purpose utility receptacle cover or wherever portable equipment is required.  The covers mount to Crouse-Hinds series FS and FD single-gang or multi-gang boxes with individual cover openings.

Certifications and compliances

  • ANSI/UL standard: 514A
  • NEC Code 406.9
  • OSHA standards, sub-part “S”
  • NEMA standards WD-1, 1983 (straight blade) and WD-5, 1982 (locking type)

Design features

  • Self-closing spring door assures protection of wiring device at all times, in wet and damp locations
  • One-piece EPDM gasket provides environmental protection of wiring device at all times
  • EPDM gasketing material offers excellent resistance to ozone, weather and temperature extremes of -50°F to 260°F
  • Die cast copper-free aluminum construction with aluminum lacquer finish provides maximum corrosion resistance
  • Positive ground path ensured for all exposed metal parts

Standard materials

  • Face plate and cover – die cast copper-free aluminum
  • Cover hinge spring – stainless steel
  • Cover screws – corrosion-resistant metal
  • Gasket – ethylene propylene rubber (EPDM)
productfamily.specification
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Vertical, L6-20R, 1-3/8", For locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Vertical, L6-15R, 1-3/8", For locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Vertical, L5-20R, 1-3/8", For locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Vertical, L5-15R, 1-3/8", For locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Vertical, 6-20R, 1-3/8", For non-locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Vertical, 6-15R, 1-3/8", For non-locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Vertical, 5-20R, 1-3/8", For non-locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRS wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Vertical, 5-15R, 1-3/8", For non-locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 6-20R, 1-3/8", For non-locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Horizontal, L5-15R, 1-3/8", For locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 6-15R, 1-3/8", For non-locking blade plugs, 250 Vac
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 5-20R, 1-3/8", For non-locking blade plugs, 125 Vac
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 15A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 5-15R, 1-3/8", For non-locking blade plugs, 125 Vac
Compare products ()
Highlight differences
Show only differences
Hide blank features