电缆接头和电缆手柄

CEAG GHG Non-metallic Ex Cable Glands

For use with non-armored cable, Crouse-Hinds series CEAG Ex glands are installed to form a weatherproof seal on the outer sheath of the cable.

Certifications and compliances

Ex-e and Ex-i:

ATEX Certificate No.: PTB 14 ATEX 1015X

  • II 2 G Ex eb IIC Gb / II 2 D Ex tb IIIC Db

IECEx Certificate No.: IECEx PTB 14.0027X

  • Ex eb IIC Gb / Ex eb IIC Gb

Environmental ratings

  • IP66/IP68

Enlargement and multiple:

  • Sizes M16: PTB 99 ATEX 3101 X
  • Sizes M20-M63: PTB 99 ATEX 3128 X
  • Ex II 2 G Ex e II/Ex II 2 D Ex tD A21
  • IECEx PTB 05.0004X
  • IP66

Design features

  • Large cable connection area
  • Low torque required for tightening
  • Integrated sealing lip on thread

Standard materials

  • Gland – polyamide
productfamily.specification
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M12, Short thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M16, Short thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Short thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M25, Short thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M32, Short thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M12, Long thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M16, Long thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Long thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M25, Long thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M32, Long thread
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M40, Long thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M12, Short thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Short thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M25, Short thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Long thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M25, Long thread
Eaton Crouse-Hinds series Ex-i cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M40, Long thread
Compare products ()
Highlight differences
Show only differences
Hide blank features