电缆接头和电缆手柄

CG Color-coded Cord Grips

Crouse-Hinds series CG color-coded grips feature neoprene bushings that are color-coded for quick and easy identification of proper cord grip.  CG color-coded grips provide a means for passing a cord into an enclosure, form a watertight seal for cord, and provide pull-out protection for cord, ensuring a secure connection.  

Available in straight, 45° and 90° configurations from 1/2" to 1-1/2", they are for use with portable cords, including S, SO, STO, ST, SJ, SJT, SJTO and SVO.

Certifications and compliances

  • UL standard: 514B
  • UL File No. E-23223
  • CSA standard C22.2 No. 18
  • Suitable for NEMA 4 enclosures and other wet locations
  • Suitable for use in Class I, Division 2 hazardous locations when installed in accordance with NEC 501.10(B)(2)

Design features

  • Neoprene bushings are color-coded by cable diameter for quick and easy identification of proper cord grip
  • Rugged construction protects cord from damage
  • Compact design permits close spacing of fittings on panel applications
  • Tightening one nut creates watertight seal
  • Male tapered thread NPT
  • Straight cord grips available in steel or aluminum; 45° and 90° cord grips available in malleable iron

Standard materials

  • Body – straight: 1/2” through 1-1/2”: steel; 1/2” through 1”: aluminum
  • Body – 45°: 1/2” through 1”: malleable iron
  • Body – 90°: 1/2” through 1”: malleable iron
  • Nut – steel or aluminum
  • Bushing – neoprene

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.75-0.85", Purple, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Yellow, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.56-0.65", Brown, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.35-0.45", Blue, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.25-0.35", White, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.15-0.25", Red, 90° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.75-0.85", Purple, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Orange, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.55-0.65", Brown, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.35-0.45", Blue, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.25-0.35", White, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.15-0.25", Red, 45° angle, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.75-0.85", Purple, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.75-0.85", Purple, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Orange, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.65-0.75", Orange, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.55-0.65", Brown, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.55-0.65", Brown, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.35-0.45", Blue, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.35-0.45", Blue, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.25-0.35", White, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.25-0.35", White, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.15-0.25", Red, Straight, Aluminum, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.15-0.25", Red, Straight, Steel, 3/4"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.56-0.65", Brown, 90° angle, Steel, 1/2"
Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.45-0.56", Green, 90° angle, Steel, 1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink