KnowledgeSearch
电缆接头和电缆手柄

TMCX Explosionproof Armored Barrier Gland

Crouse-Hinds series TMCX explosionproof armored cable glands are used to terminate metal-clad (MC and MC-HL) cable and tray cable (TC) in hazardous locations.

TMCX glands provide an explosionproof compound seal on conductors and a watertight seal on the outer sheath of cable.

Certifications and compliances

  • Class I, Division 1, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III
  • UL Listed – UL File No. E122485
  • CSA Listed – LR13046
  • NEMA 4
  • IP56

Design features

  • Stainless steel copper-plated spring provides grounding continuity of cable armour (MC cable only)
  • Provides explosionproof compound seal on conductors and watertight seal on outer sheath of cable
  • Cold Shrink kit is available for extra protection in aggressive environments
  • Supplied with TSC epoxy sealing compound

Standard materials

  • Body – aluminum (standard); brass (optional)
  • Seal – neoprene
productfamily.specification
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:3.58-4.28", 4" NPT,Armor Range:3.50-4.02"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:3.58-4.28", 4" NPT,Armor Range:3.50-4.02"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:3.58-4.28", 4" NPT,Armor Range:3.50-4.02"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.49-0.78", 1/2" NPT,Armor Range:0.44-0.65"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:0.49-0.78", 1/2" NPT,Armor Range:0.44-0.65"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:0.49-0.78", 1/2" NPT,Armor Range:0.44-0.65"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.65-1.00", 3/4" NPT,Armor Range:0.60-0.85"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:0.65-1.00", 3/4" NPT,Armor Range:0.60-0.85"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:0.65-1.00", 3/4" NPT,Armor Range:0.60-0.85"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:0.85-1.31", 1" NPT,Armor Range:0.80-1.12"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.15-1.62", 1-1/4" NPT,Armor Range:1.10-1.40"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.15-1.62", 1-1/4" NPT,Armor Range:1.10-1.40"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:1.15-1.62", 1-1/4" NPT,Armor Range:1.10-1.40"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.38-1.78", 1-1/2" NPT,Armor Range:1.33-1.61"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.38-1.78", 1-1/2" NPT,Armor Range:1.33-1.61"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:1.38-1.78", 1-1/2" NPT,Armor Range:1.33-1.61"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.99-2.72", 2-1/2" NPT,Armor Range:1.93-2.47"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:1.99-2.72", 2-1/2" NPT,Armor Range:1.93-2.47"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:2.52-3.28", 3" NPT,Armor Range:2.45-3.02"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:2.52-3.28", 3" NPT,Armor Range:2.45-3.02"
Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:3.02-3.78", 3-1/2" NPT,Armor Range:2.95-3.52"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close