KnowledgeSearch
车辆离合器

Easy Pedal Advantage clutch

The Eaton Easy Pedal Advantage® is North America’s No. 1 clutch, offering more protection, less maintenance, and maximum uptime and performance. With the use of assist springs, the Easy-Pedal™ design reduces pedal effort by as much as 50%, increasing driver satisfaction and ease of operation.
Best Clutch
Original Equipment specification
Torque Rating
950 ft.lbs - 2250 ft.lbs
Warranty
3 year / unlimited miles

核心功能

  • 50,000-mile lube internal for linehaul applications
  • Patent-pending release bearing provides increased lubrication and improved strength to extend the life of the clutch
  • Steel-backed bushings resist wear for increased service life
  • Premium damper reduces drivetrain torsionals
  • Proprietary facing material to provide longer disc facing life
  • Kwik-Adjust and proven Powerthread™ technology simplifies clutch adjustment
  • Adjusting requires approximately half the movement of standard adjusting rings
  • Interchangeable with all current twin plate models
  • Positive separator pin assures equal plate separation, smoother engagement and cooler operation

The next evolution of clutch design

Building on more than one hundred years of driveline design experience and millions of miles of proven durability, Eaton's Advantage self-adjust clutches are the smoothest, most durable clutches Eaton has developed.

Try our new clutch product selector!

Need help identifying the correct clutch for your application? Just answer a few simple questions and we'll help you find what you're looking for.

productfamily.specification
Easy Pedal Advantage Manual Adjust , Torque Capacity: 2250 Ft. Lbs., Clutch Size: 15.5 Inch
Clutch Size
15.5 in
308937-32 - INSTALLATION 1552 2.00 EP ADVANTAGE
Clutch Size
15.5 in
308925-68 - INSTALLATION 1552 2.00 EP ADVANTAGE
Clutch Size
15.5 in
Easy Pedal Advantage Manual Adjust , Torque Capacity: 1750 Ft. Lbs., Clutch Size: 15.5 Inch
Clutch Size
15.5 in
* 标价可能与产品的实际零售价不同。实际零售定价请垂询伊顿的经销商或合作伙伴。
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close