车辆离合器

ValueClutch

Now you can invest in a durable, genuine Eaton clutch at about the same price as a non-genuine clutch. The ValueClutch line is designed and manufactured for older generation vehicles that don’t require the advanced design features of Eaton’s new and remanufactured Fuller clutch product lines.

Dependable service
Designed for older vehicles that don't require advanced clutch features
Torque Rating
1000 ft.lbs - 1700 ft.lbs
Cost competitive
No core charge; no core needed or required

核心功能

  • Cost competitive
  • No core charge, no core needed or required
  • Constant plate load
  • Maximum cover ventilation
  • Isolated pressure springs
  • Internal adjustment
  • National warranty
productfamily.specification

Eaton ValueClutch Part Number Reference

Eaton ValueClutch part number reference
productfamily.downloadlink
X
Download Close