导管体,盖和插座盒

Condulet Form 7 Conduit Outlet Bodies and Covers

One hundred years after the introduction of the Condulet, Eaton's Crouse-Hinds Division remains the leader in conduit outlet bodies.  The line has grown to six families manufactured in a variety of materials, and Form 7 bodies are offered in 11 different shapes to provide the most flexible offering on the market.  

Form 7 Condulet outlet bodies approach conduit in size for neat, compact installations.  Many shapes and sizes are available for rigid threaded conduit.  Our Form 7 family features an exclusive Snaptight and wedge nut cover attachment for an unobstructed cover opening, and an integrally gasketed cover saves customers inventory and labor costs.  Form 7 is available as components or pre-packaged in various configurations as a SnapPack assembly.

Flexibility
Available in 11 different shapes
Ease of installation
Integral gasket cover simplifies installation
Convenience
Available as a pre-packaged assembly

Certifications and compliances

  • UL standard: 514B
  • Fed. Spec.: W-C-586D
  • CSA standard: C22.2 No. 18
  • NEMA 3R raintight (when installed with cover and gasket)
  • UL50E dusttight Type 12

Design features

  • Form 7 Condulet outlet bodies approach conduit in size for neat, compact installations
  • Many shapes and sizes are available for rigid threaded conduit
  • Conduit hubs have tapered threads and feature integral bushings for protection of wire insulation
  • Form 7 has exclusive Snaptight and wedge nut cover attachment to provide clear, unobstructed cover opening
  • Certified to UL50E (dusttight) when used with cover containing integral gasket
  • Wedge nut cover design facilitates installation and removal; nuts are held captive in cover
  • Available Snaptight covers with integral sealing gaskets are installed without the use of screws, reducing installation time and costs; covers are reusable
  • Optional SnapPack provides a pre-assembled body, gasket and cover; SnapPack product is individually bar coded to facilitate more efficient inventory control

Standard materials

  • Outlet bodies (standard) – Feraloy iron alloy; electrogalvanized with aluminum acrylic paint
  • Outlet bodies also available in copper-free aluminum, with or without Corro-free epoxy powder coat
  • Gasket – neoprene
  • Cover – sheet steel, aluminum or Feraloy iron alloy
  • Cover screws – stainless steel
productfamily.specification
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 2-1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 2-1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 3"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, Corro-free epoxy powder coat finish, C shape, 3"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, E shape, 1"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 4"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink