KnowledgeSearch
导管体,盖和插座盒

Condulet Form 8 Conduit Outlet Bodies

One hundred years after the introduction of the Condulet, Eaton's Crouse-Hinds Division remains the leader in conduit outlet bodies.  The line has grown to six families manufactured in a variety of materials, and Form 8 bodies are offered in seven different shapes to provide the most flexible offering on the market.  

Form 8 Condulet outlet bodies provide more room for heavier conductors.  Many shapes and sizes are available for rigid threaded conduit.  Two cover screws on all body sizes provide tight cover and gasket assembly, and the Feraloy iron alloy covers have dome shapes for added strength and extra wiring room.  In addition to iron alloy, Form 8 bodies are available in stainless steel for superior resistance to corrosion and heat.

Flexibility
Available in 7 different shapes
Ease of installation
More room for heavier conductors
Durability
Available in stainless steel

Certifications and compliances

  • UL standard: 514B
  • Fed. Spec.: W-C-586D
  • CSA standard: C22.2 No. 18
  • NEMA 3R raintight (when installed with cover and gasket)
  • UL50E dusttight Type 12

Design features

  • Form 8 Condulet outlet bodies provide more room for heavier conductors
  • Many shapes and sizes are available for rigid threaded conduit
  • Conduit hubs have tapered threads and feature integral bushings for protection of wire insulation
  • Certified to UL50E (dusttight) when used with cover containing integral gasket
  • Two cover screws provided on all sizes to provide tight cover and gasket assembly; Feraloy iron alloy covers have dome shapes for added strength and extra wiring room
  • Stainless steel bodies available to help reduce the penetration of rust/corrosion and eliminate damage to the fitting; easy cleaning capabilities make these stainless steel fittings perfect for food processing and other hygienic areas where wash downs are common

Standard materials

  • Outlet bodies (standard) – Feraloy iron alloy; electrogalvanized with aluminum acrylic paint
  • Outlet bodies also available in 316 stainless steel
  • Gasket – neoprene
  • Cover – sheet steel, Feraloy iron alloy or 316 stainless steel
  • Cover screws – stainless steel
productfamily.specification
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 1"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, X shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 1"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 3"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 2-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 1"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 3"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 2-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 1-1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 1-1/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 1"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 3/4"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 1/2"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LL shape, 3"
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LL shape, 2-1/2"
Compare products ()
Highlight differences
Show only differences
Hide blank features