Crouse-Hinds series GRUE explosionproof outlet boxes are intended for use within Class I and Class II hazardous areas to terminate cable glands within an electrical system. GRUE outlet boxes feature elevated mounting feet which enable a cable gland or cable connector to be easily installed or removed from the hubs when surface mounted.
GRUE outlet boxes are available empty or pre-assembled with terminal blocks.
NEC/CEC:
UL standard:
ANSI standard:
CSA standard:
Environmental ratings: