Crouse-Hinds series mogul bodies are installed in conduit systems to act as pull outlets for conductors that are stiff due to large size or type of insulation. Mogul bodies provide longer openings needed when pulling large conductors and prevent sharp bends and kinks during installation.
Mogul conduit bodies are manufactured in trade sizes 1/2" to 6" and are available in Feraloy iron alloy and copper-free aluminum. Our iron alloy bodies are available with a hot dip galvanized finish for added corrosion protection against road salt and other harsh environmental factors.
BC, BLB, BUB, BT, BUBXL, LBD moguls
LBNEC moguls