KnowledgeSearch
导管体,盖和插座盒

Pauluhn EPJ505 Explosionproof Conduit Outlet Boxes

Pauluhn EPJ505 hazardous area conduit outlet boxes from Eaton's Crouse-Hinds Division are used in locations where flammable gases are usually present.  

Tool-less entry via hand tabs or tooled via breaker bar.

Constructed from cast marine brass or copper-free aluminum.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Type 4X
  • Conforms to IP66
  • ABS
  • UL886 – Outlet Boxes for Hazardous Locations

Design features

  • For locations where flammable gases are usually present
  • Hub sizes in 1/2", 3/4" or 1" NPT
  • Choice of one, two, three or four entries
  • Tool-less entry via hand tabs or tooled via breaker bar
  • Internal grounding lug with cup washer for stranded wiring
  • Four heavy duty mounting pads
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Optional 4-pole terminal block for up to #10 AWG
  • Cover included

Standard materials

  • Box – cast marine brass or copper-free aluminum
  • Gasket – neoprene
productfamily.specification
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Copper-free aluminum, Surface mount, 2 entries, 1"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount, 3 entries, 1"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount, 4 entries, 1"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Copper-free aluminum, Surface mount, 2 entries, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount, 3 entries, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Copper-free aluminum, Surface mount, 2 entries, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Copper-free aluminum, Surface mount, 2 entries, 4-pole, 20A terminal block, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Copper-free aluminum, Surface mount, 4 entries, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 4 entries, 1"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 90° apart, Brass, Surface mount, 2 entries, 4-pole, 20A terminal block, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 4-pole, 20A terminal block, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 4 entries, 1/2"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 4-pole, 20A terminal block, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 3 entries, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 3 entries, 4-pole, 20A terminal block, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 4 entries, 3/4"
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Brass, Surface mount, 4 entries, 4-pole, 20A terminal block, 3/4"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink