KnowledgeSearch
导管体,盖和插座盒

VXF and GRF Conduit Outlet Boxes

Crouse-Hinds series VXF and GRF cast outlet boxes are installed in threaded rigid conduit systems to act as junction boxes or pull outlets.

Certifications and compliances

  • UL standard: 514A (boxes and covers only)
  • CSA standard: C22.2

Design features

VFX:

  • Compact, shallow design
  • Takes GRF covers
  • Multiple tapped conduit openings and pipe plugs for versatility
  • Four hubs and three plugs on VXF10 and VXF20
  • Five hubs and four plugs on VXFT10 and VXFT20

GRF:

  • Surface mounting; flush mounting can be obtained by nailing box to concrete form through mounting lug
  • Drilled mounting lugs

 

Standard materials

  • VXF – copper-free aluminum with epoxy enamel finish
  • GRF – Feraloy iron alloy or copper-free aluminum with electrogalvanized and aluminum acrylic paint; also available with hot dip galvanized finish
productfamily.specification
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Hot dip galvanized finish, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Feraloy iron alloy, Hot dip galvanized finish, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink