CAPRIGAINE Entry-level metallic fitting

CAPRIGAINE is a range of entry-level metallic conduit fittings for use with Eaton's CAPRIFLEX helically wound steel conduit. 

Securing on the exterior of the conduit, CAPRIGAINE fittings provide an IP40 and offer a cost-effective option for industrial applications.

Material
Nickel-plated brass
Special feature
Pg male threads
Temperature range
-45°C to +400°C

Simple & cost effective

CAPRIGAINE fittings provide a simple and cost-effective solution for all types of conventional industrial applications of metallic conduits.
  • For use with CAPRIFLEX conduits only
  • Certifications
    Connection by electrical Pg thread according to UTE C 68311 and DIN 40430
  • Protection rating
    IP40 following NF EN 60529
465292608

Cable types

Protection category

Designed to work with Eaton's CAPRIFLEX conduit

CAPRIFLEX is a metallic conduit available in galvanised or stainless steel 304L and suited to use together with Eaton's CAPRIGAINE and JUDODIX connectors.
capri-metallic-flexible-conduit.png

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRIGAINE metallic fitting - Ordering information

Conduit Size Fitting Thread (Pg) E L Flat A Flat B Catalogue Number
7 Pg7 4.0 12.5 16.0 17.0 CAP630704
9 Pg9 5.0 13.0 19.0 20.0 CAP630904
11 Pg11 6.0 14.0 22.0 24.0 CAP631104
13 Pg13 6.0 14.0 24.0 26.0 CAP631304
16 Pg16 6.0 14.0 28.0 28.0 CAP631604
21 Pg21 7.0 16.5 34.0 36.0 CAP632104
29 Pg29 8.0 19.0 42.0 45.0 CAP632904
36 Pg36 8.0 20.0 54.0 56.0 CAP633604
48 48 NFC 10.0 26.0 67.0 70.0 CAP634804
productfamily.downloadlink
X
Download Close