Capri ADE-1F2 O-Ring - Hassle-free non-armored cable gland

The ADE1F2 O ring is a widely approved cable gland for use with non-armored cables and includes an integrated o ring face seal for hassle-free installation. 

Suitable for IEC and NEC installations and with many cable types the ADE-1F2 O-Ring offers a range of materials and thread options to cover all requirements. Available as gland only or in pre-packed kit form for ease of ordering. 

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area Classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection category

Other certificates: Inmetro, CCoE, KOSHA, EAC, & NEPSI

Shipping applications: ABS, BV, DNV & Lloyds. 

Designed and certified for use in the most severe environments

This is the best solution for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68 the Capri ADE-1F2 O-Ring is dust tight and can withstand being completely submerged in water continuously.

Fitted Dust Cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. This protects the electrical equipement, during transportation and delivery until cable is ready to be fitted.

Integral O-Ring

Integrated O-ring eliminates need for externally fitted sealing washer.
Close up of the integrated o-ring on the ADE-1F2

Functions of the Capri ADE-1F2 O-Ring cable gland

3D Model of the ADE-1F2 o-ring
Integrated o-ring on the ADE-1F2 o
1. Integrated O-ring eliminates need for externally fitted sealing washer.
IP Sealing of the ADE-1F2 o-ring
2. Specifically formulated elastomer for IP sealing on outer sheath of cable.
External clamping on the ADE-1F2 o ring
3. (Optional) Additional external cable clamping for strain relief.
If you want to download 3D pictures, please contact our customer service.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

Capri ADE-1F2 O-Ring ordering information

ade-1f2-o-ring-ordering-info-v2019.jpg

Looking for an accessory ?

The Capri ADE Series has a range of accessories to enable a simpler, easier installation including clamping modules, sheather washers, earth tags, gaskets, locknuts, shrouds and serrated washers.
productfamily.downloadlink
X
Download Close

How to install Capri ADE-1F2- O Ring cable gland with non armoured cable