Capri BVLE & BVPE - Marine cable glands

Our range of MARINE BVLE/BVPE cable glands is specific marine and Navy cable management solutions as per DTCN 5975 CA standards.

These tight cable glands allow the connection of non-armoured and steel wire braided armoured cables.

Depending on the models, made of natural brass or polyamide, the cable glands accommodate a fibre washer and a locknut, and achieve a perfect tensile strength. With an operating temperature ranges starting from -40°C up to +130°C, the BVLE/BVPE ranges meet the requirement for cable entries management in marine environments.

Standards
DTCN 5975 CA
Material
Natural Brass Polyamide 6.6 antimagnetic
Earthing washer
RM, RMC,or RMF

Cable types

Protection category

Strength and corrosion protection

The fibre washer and locknut achieve both a tensile strength and a protection against corrosion.

Perfect adaptability to extreme environments

With a continuous temperature range of - 40 °C to + 130 °C, the BVLE and BVPE cable glands fully meets the current needs for cable entries management in extreme environments, such as marine and navy.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armoured or non-armoured cables ?

productfamily.specification

BVLE and BVPE ordering information

Works great with our conduit and fittings range

productfamily.downloadlink
X
Download Close