Our range of versatile plastic industrial cable glands ECP allows the connection of non-armoured cables. It is provided with ISO or Pg threads.
The PVC sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength.
In addition, the colour of the sealing ring is different according to the size of the cable gland which allows quick and easy identification. With an operating temperature range of -5°C to +70°C, the ECP range fully meets the current needs for cable entries management in industrial environments.