Designed to the B.S. 6121 standard, the IGBW is a robust metallic range of cable glands for industrial applications which provides armour clamping, grounding and earthing, with no IP seal.
Designed for Steel Wire Armoured (SWA) cables, these cable glands are available in brass or nickel plated brass, fully kitted with relevant accessories such as locknuts, nylon seals, earthing washers and shrouds.